Fixed mount barcode scanners

The proven solution for your 1D code identification

Fixed mount barcode scanners are the first choice when 1D codes have to be identified at high speed, at varying distances and under difficult light and ambient conditions. Laser technology reads even low-contrast and contaminated codes reliably and cost-effectively. A compact scanner for countless applications that can also be integrated easily and flexibly.

More
Fixed mount barcode scanners

Select your solution

You will find the right products or product families here

Filter by:
40.0 °C 50.0 °C

9 results:

Result 1 - 8 out of 9

  • Integrated interface for SICK diagnostics software
  • Modular system setup
  • Up to 6-line reading
  • Mirror hoods enable use in tight installation conditions
  • Redundant system design on request
Compare now
Select
  • Advanced SMART+ code reconstruction technology
  • New and flexible cloning plug technology
  • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
  • Large depth of field due to real-time auto focus
  • Consistent, user-friendly SOPAS ET software
  • Built-in tracking without the use of an additional system controller
  • Flexible sorting, filtering, and logical functions
  • Integrated LED bar graph with pushbuttons
Compare now
Select
  • High reading field height even at a 30 mm reading distance
  • 2K pixel CMOS technology
  • LED status indicator detectable from virtually every direction
  • Adaptation to customer requirements as an optional service
  • 750 Hz scanning frequency
  • Reading window on the front or on the side
Compare now
Select
  • Huge depth of field due to auto focus
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Integrated web server for diagnostic data and network monitoring
  • Advanced, easy-to-use SOPAS configuration software
  • Integrated LED bar graph
Compare now
Select
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • Integrated LED bar graph
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Compare now
Select
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
  • SMART620 code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Small housing
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
  • IP 65 or IP 69K rated (depending on type)
Compare now
Select
  • Reading field and rugged design ideal for intralogistics applications
  • Flexible interface concept: CANopen, SICK CAN sensor network, serial, PROFIBUS DP, PROFINET, EtherCAT, IO-Link
  • SICK CAN sensor network for networking multiple fixed mount barcode scanners or multiplexers/servers
  • Connection option for trigger sensors in IO-Link devices
Compare now
Select
  • Extremely compact
  • Lightweight
  • Easy commissioning
  • Fast and reliable decoding even on poorly printed or partly damaged codes
  • Available as RS-232 variant with flying leads and as USB variant
  • Pushbutton trigger
  • One trigger input and two digital outputs for good read/no read outputs (for RS-232 variant only)
  • CLV505 available in raster version
Compare now
Select

Result 1 - 8 out of 9

Advantages

The benefits of laser-based identification

When reading 1D codes, laser-based fixed mount barcode scanners combine flexibility, reliability and cost efficiency in just one device. With aperture angles of up to 60 degrees, most conveyor belt widths can be covered flexibly with just one scanner and the barcodes on the objects can be reliably identified. The technology is particularly reliable and insensitive to ambient light.

- Variable reading distances thanks to high depth of field and large reading field

- Stable read quality, even with changing ambient light

- Reliable reading of foil-protected codes and other reflective surfaces

- No additional illumination required

- High read rates can be achieved in start-stop applications

- Quick and easy integration

Successful reading always counts in the end

No matter which conditions exist on site – whether sub-zero temperatures, strong vibrations, poor illumination, strong ambient light or objects with difficult-to-read codes – reliable identification is crucial. Fixed mount barcode scanners perform heavy-duty work with ease and ensure reliability at a consistently high level.
For space-saving integration When installation space is limited, the compact design of the fixed mount barcode scanners really pays off and makes installation easy.
For large working ranges The large depth of field reliably covers a wide range of code sizes at varying reading distances. This means that one device is enough for most applications. Thanks to the auto focus function, there is no need for an upstream sensor system for focus switching.
For difficult-to-read barcodes The oval light spot easily detects codes that are printed with low contrast or are out of focus – even with direct part marks (DPM) on structured surfaces.
For challenging environments Cleaning at high temperatures, with high pressure or aggressive cleaning agents is not a problem thanks to Inox stainless-steel housing and IP69K. The optional plastic pane and Ecolab certifications also make identification possible in HACCP areas.
For fast temperature changes Reliable barcode reading: Thanks to integrated or surface-mounted heating, this is also possible without a problem in deep-freeze environments down to –35 °C. When the temperature changes from cold to warm and vice versa, heated front screens ensure maximum reliability.
For shiny objects Barcodes on or under shiny materials such as foil can be read reliably through the polarizing filter. This eliminates the need for angled mounting with the associated space requirements.

At home in many industries

Whether at high speed, with tight installation space or varying code sizes: The requirements are as varied as the application options. The goal is always reliable identification of 1D codes, regardless of the respective applications and their ambient conditions.
Storage and conveyor technology Fixed mount barcode scanners also read low-contrast codes on containers, cardboard boxes or pallets that do not always move past the sensor at the same distance. Even stacked containers can be detected simultaneously with the oscillating mirror variant. With the help of the dual-port variant, scanners can also be connected to each other in a fail-safe ring topology. This ensures high flexibility for track and trace applications in intralogistics processes.
Packaging Fixed mount barcode scanners are used in packaging processes to check code quality and readability. If necessary, faulty barcodes can be quickly relabeled, which prevents expensive recalls. Code matching can also be performed for traceability without confusion.
Airports, courier, express, parcel, and postal (CEP) Throughput is a key economic factor in sorting and delivery processes. This means fixed mount barcode scanners deliver optimum results even at high conveyor speeds. The CLV6 series scanners can be flexibly integrated one by one or in a system and adapted to the requirements of the application. This reduces manual interruption to a minimum and increases system throughput as well as the cost efficiency of the processes.
Health care manufacturing It must be possible to clearly assign patient samples at all times, and also to process them quickly. That is why high time pressure meets zero error tolerance in laboratory automation. The CLV6 series is designed exactly for this type of error-free detection at high speed. Thanks to its compact design and side or front viewing windows, it is possible to integrate them even into systems with tight spaces.
Food industry Every process step must be precisely documented to ensure traceability along the entire supply chain. Whether in wet, dry or deep-freeze areas, during processing, filling or packaging, fixed mount barcode scanners reliably read barcodes even under harsh and changing conditions and contribute to greater process transparency.
Industrial vehicles Manual scanning of load carriers is a thing of the past. Fixed mount barcode scanners automatically identify loads on industrial vehicles such as manned forklift trucks or AGVs. The driver can see whether the load and order match using a display. Even in highly fluctuating ambient temperatures or in deep-freeze areas down to –35 °C. Vibrations and quick changes of direction are also no problem for the rugged devices.

More products and information

Perfect identification? More than a vision. Whether laser, camera or RFID: Each identification technology has its advantages – and sometimes it takes more than just one of them. In order to find an optimal solution for the respective application, we compare the different technologies and provide a practical identification explorer to help you make a decision.
Virtual product demo before purchase

Bring our identification products to life with our Reading Field Visualization tool:

Select your device parameters and use our tool to find out which product variant is the best one.

Flexible reading plus additional data: A question of the system System solutions are always in demand when the code position on the object varies greatly, meaning up to six sides have to be covered for code identification. With a modular system setup, solutions can be customized that, in addition to classic code recognition, can also record certified logistics data such as volume and weight if required.
The future has a home: 4Dpro SICK is combining a wide range of identification and machine vision solutions under the umbrella of the 4Dpro. The connection technology, user interface and accessory concept of the solutions are uniform. This also means that all sensors, including accessories, are compatible with each other. This reduces the number of components required and offers precisely the flexibility needed for efficient automation – with minimal integration work and lower storage costs.
SICK LifeTime Services From system planning to maintenance using Smart Services and 24/7 support through to modernization work and continuing education: With comprehensive services you not only improve the performance of your systems and increase the safety of people, but also create the foundation for sustainable management.

Downloads