Information
The DGS3x product family will soon be discontinued. You will find possible successors below. If no product family is displayed, there is no 1:1 replacement.
Our sales department would be happy to assist you.

Incremental encoders
DGS3x

Your Benefits

  • The high output frequency means that mechanical gear reduction is not required.
  • Hollow shaft design does not require couplings or mounting bracket.
  • Large selection of stator couplings available for virtually any AC asynchronous motor

Overview

The high-resolution DGS34/DGS35 hollow shaft incremental encoder family is a rugged solution for very challenging encoder applications. With generous hollow shaft diameters of up to 1-1/8" or 30 mm, they are ideal for mounting directly on the motor shaft.

At a glance
  • Incremental encoder Ø 3.5"
  • Electrical interface
  • 5V TTL / RS422
  • 8 … 24V TTL / RS422
  • 8 … 24V HTL / push pull
  • 8 … 24V Open Collector"
  • Blind hollow shaft Ø 30 mm; 1”, ½”,5/8”, ¾”, 7/8”
  • Cable connection with 1 m, 1.5 m, 3 m, 5 m, 10 m
  • Number of lines 120 … 16,384

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Pulses per revolution120 … 16,384
    Mechanical designBlind hollow shaft / through hollow shaft
    Shaft diameter

    1" 1)

    30 mm 2)

    Connection type

    Cable, 11-wire, radial

    Male connector, MS, 10-pin, radial

    Communication interfaceIncremental
    Communication Interface detail

    HTL / Push pull

    TTL / RS-422

    TTL / HTL

    Open Collector

    Supply voltage

    8 ... 24 V

    4.5 ... 5.5 V

    5 ... 15 V

    Enclosure ratingIP66
    Programmable/configurable
    Output frequency

    300 kHz

    600 kHz

    Operating temperature range–20 °C ... +70 °C
    • 1) Separately order collets for 1/2", 3/4”, 5/8”, 7/8”, 10 mm, 12 mm, 14 mm, 15 mm, 18 mm, 20 mm, 22 mm, 24 mm and 25 mm as accessories.
    • 2) Separately order collets for 24 mm and 25 mm as accessories.
All technical data can be found accompanying the individual product

Downloads