Absolute encoders
AFS/AFM60 EtherCAT®
AFM60A-BEEB Sales-Kit 01
1060477
Copy shortlink
-
Technical details
-
Downloads
-
Applications
-
Items supplied
-
Service and Support
-
Customs data
-
Technical specifications
Items supplied | 1 x AFM60A-BEEB018x12 (1059056), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303) |
Classifications
ECl@ss 5.0 | 27270502 |
ECl@ss 5.1.4 | 27270502 |
ECl@ss 6.0 | 27270590 |
ECl@ss 6.2 | 27270590 |
ECl@ss 7.0 | 27270502 |
ECl@ss 8.0 | 27270502 |
ECl@ss 8.1 | 27270502 |
ECl@ss 9.0 | 27270502 |
ECl@ss 10.0 | 27270502 |
ECl@ss 11.0 | 27270502 |
ETIM 5.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 8.0 | EC001486 |
UNSPSC 16.0901 | 41112113 |
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.