Measured values | CO, CO2 |
Performance-tested measurands | CO, CO2 |
Measurement principles | NDIR spectroscopy |
|
Measuring ranges | | CO | 0 ... 35 Vol.-% | CO2 | 0 ... 1 Vol.-% |
|
Certified measuring ranges | | CO | 0 ... 2,500 mg/m³ |
|
|
Accuracy | | | ± 1 % Of measuring range full scale |
|
Sensitivity drift | | | Depending on integrated analyzer |
|
Zero point drift | | | Depending on integrated analyzer |
|
Reference point drift | | | Depending on integrated analyzer |
|
Detection limit | | | Depending on integrated analyzer |
|
Sample gas temperature | | | ≤ +200 °C |
|
Process pressure | | | –100 hPa ... 100 hPa Relative |
|
Ambient temperature | | | +5 °C ... +45 °C |
|
Storage temperature | | | –20 °C ... +70 °C |
|
Ambient pressure | | | 900 hPa ... 1,100 hPa |
|
Ambient humidity | | | ≤ 85 % Relative humidity; non-condensing |
|
|
Analog outputs | 2 outputs: 4 ... 20 mA |
Analog inputs | Optional 2 inputs possible |
Digital outputs | Relay contacts: + 48 V, 1 A Optional 4 outputs possible |
Digital inputs | Optional 4 inputs possible |
Dimensions (W x H x D) | | | 620 mm x 1,800 mm x 700 mm |
|
|
Material in contact with media | PVDF, stainless steel 1.4404 (AISI 316L) |
Material | Steel sheet enclosure |
Power supply | | Voltage | 220 V AC | Frequency | 50 Hz | Power consumption | ≤ 800 VA |
|
Auxiliaries | | Instrument air: dust, oil and water free | ≤ 100 l/min During backflushing |
|
Sample gas connections | | | 6 mm diameter |
|
Auxiliary gas connections | | Instrument air | DN 6/8 |
|
Corrective functions | Manual or automated adjustment with test gases |
System components | Gas sampling unit Sample gas line Analyzer cabinet Analyzer |
Options | Control unit |