Process solutions
SMC9004H

Your Benefits

  • Efficient oil circulation cooling technology
  • Increases productivity by optimizing the combustion process
  • The quality of the finished product can be controlled by controlling special limit values
  • Responds rapidly to new process parameters
  • Internal fire and explosion warning monitors to ensure safe operation
  • Automatic control by programmable logic controller (PLC) for superior performance

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

The SMC9004 series is designed for taking samples from rotary kiln exhaust gases. The system includes an automatic sampling oil-cooled sampling probe, a cooled heatsink, heated dust filter, and dust collector. The full sampling system and duct line are temperature controlled, and the programmable logic controller (PLC) automatically controls sampling, back-purging, calibration, and the pretreatment system.

At a glance
  • The pneumatically or electrically driven sampling probe can be manually operated
  • Full automatic control
  • High-precision, reliable original meters, low lag time
  • Stable, long continuous operation, long service life
  • The air motor that drives the automatic extraction device can be powered by the air reservoir, ensuring reliable operation even during abnormal conditions

Applications

Technical overview

 
  • SMC9004H system

    SMC9004H system

    Measured valuesCO, NO, O2
    Performance-tested measurandsCO, NO, O2
    Measurement principlesNDIR spectroscopy, Paramagnetic dumbbell principle
    Gas flow rate
    ≥ 60 l/h
    Measuring ranges
    CO0 ... 50 ppm
    NO0 ... 1,500 ppm
    O20 ... 25 Vol.-%
    Certified measuring ranges
    CO0 ... 2,500 mg/m³
    O20 ... 25 Vol.-%
    Response time (t90)
    ≤ 2 s
    Sensitivity drift
    1 %: of measuring range full scale
    Process temperature
    ≤ +1,400 °C
    Process pressure
    –100 hPa ... 100 hPa
    Relative
    Process gas humidity
    ≤ 90 %
    Dust load
    ≤ 2,000 g/m³
    Ambient temperature
    0 °C ... +40 °C
    Storage temperature
    –20 °C ... +70 °C
    Ambient pressure
    900 hPa ... 1,100 hPa
    Ambient humidity
    ≤ 85 %
    Relative humidity
    Enclosure rating
    IP40
    Analog outputs3 outputs:
    4 ... 20 mA
    Analog inputsOptional 2 inputs possible
    Digital outputsOptional 4 outputs possible
    Digital inputsOptional 4 inputs possible
    Dimensions (W x H x D)
    Analyzer cabinet1,200 mm x 2,000 mm x 800 mm
    Heat exchanger cabinet1,100 mm x 2,200 mm x 800 mm
    Gas sampling unit1,500 mm x 1,000 mm x 4,000 mm
    Material in contact with mediaPVDF, stainless steel 1.4404 (AISI 316L)
    MaterialSteel sheet enclosure
    Power supply
    Three-phase current3-phase: 400 V, 50 Hz
    3-phase: 400 V, 60 Hz
    Voltage380 V AC
    Frequency50 Hz
    Auxiliary gas connections
    Instrument air1/4"
    Corrective functionsManual or automated adjustment with test gases
    System components

    Analyzer cabinet

    Heat exchanger cabinet

    SMB-9004H-01 sampling probe

    Analyzer

All technical data can be found accompanying the individual product

Downloads