Measured values | Corg |
Measurement principles | Flame ionisation detection |
|
Measuring ranges | | Corg | 0.6 ... 620,000 ppm |
|
Response time (t90) | | | ≤ 2.5 s Without sample gas line |
|
Accuracy | | | ≤ 2 % Of measuring range full scale |
|
Sensitivity drift | | | < 3 %: of the measuring range full scale value per maintenance interval |
|
Zero point drift | | | < 3 %: of the measuring range full scale value per maintenance interval |
|
Reference point drift | | | ≤ ± 2 %: of the measuring range full scale value per month |
|
Detection limit | | | < 2 %: of measuring range full scale |
|
Process temperature | | | ≤ +1,300 °C |
|
Sample gas temperature | | | ≤ +230 °C |
|
Process pressure | | | –120 hPa ... 120 bar |
|
Process gas humidity | | | Non-condensing |
|
Ambient temperature | | | +5 °C ... +40 °C |
|
Storage temperature | | | –20 °C ... +70 °C |
|
Ambient pressure | | | 900 hPa ... 1,100 hPa |
|
Ambient humidity | | | ≤ 95 % Relative humidity; non-condensing |
|
|
Analog outputs | 4 outputs: 0/2/4 ... 20 mA, + 500 Ω |
Analog inputs | 2 inputs: 0/4 ... 20 mA |
Digital inputs | 8 inputs: + 42 V |
Additional inputs | For temperature, pressure, gas velocity, and dust concentration |
|
Input | Functional keys |
Operation | Menu-driven operation via LC-display and membrane keyboard |
Menu languages | English |
Model | Indoor analyzer cabinet |
Dimensions (W x H x D) | | | 800 mm x 2,200 mm x 800 mm |
|
|
Material in contact with media | PTFE |
Power supply | | Voltage | 220 V AC | Frequency | 50 Hz | Current consumption | Depending on type and length of sample gas line | Power consumption | Analyzer: ≤ 450 VA |
|
Sample gas connections | | | Swagelok 8 mm |
|
Auxiliary gas connections | | | DN 6/8 |
|
Electrical connections | Temperature sensor Pressure sensor Flow sensor |
Corrective functions | Manual or automated adjustment with test gases |
Test functions | Internal zero and reference point check |
System components | Gas sampling unit Sample gas line Analyzer Analyzer cabinet Integrated converter for combustion air and zero gas (option) |
Integrated components | Ejector pump |