CEMS solutions
SMC900

Your Benefits

  • Stable operation, real-time data, large storage space, and high-speed data transmission
  • Meets the data requirements of the HJ/T75 and HJ/T76 standards
  • User-friendly interface
  • Real-time monitoring of warning information
  • Supports online changes for component measurement ranges

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

The SMC900 collects, processes, computes, saves, reports, and transmits data. It can transmit data via modem (modem or GPRS) to environmental protection authorities and enables users to carry out remote monitoring and link it into the distributed control system.

At a glance
  • The system has passed the inspection of the Instrument Testing Center of China's Ministry of Environmental Protection
  • Supports multiple log-in privileges to maintain confidentiality
  • Can generate reports according to user-specified formats

Applications

Technical overview

 
  • SMC-900 system

    SMC-900 system

    Ambient temperature
    +5 °C ... +30 °C
    Conformities

    HJ/T 75-2007

    HJ/T 76-2007

    Operating system

    Microsoft® Windows Server® 2012

    Microsoft® Windows Server® 2012 R2 x64

    Microsoft® Windows Server® (with Hyper-V®)

    VMware® vSphere® 2015

    VMware® vSphere® ESXi

    Red Hat® Enterprise Linux®

    Citrix® XenServer®

    Embedded Virtual Machine Manager (optional)

    ProcessorIntel Core I3, 3,7 GHz, 3 MB cache, 2C/4T, without Turbo (65 W)
    Frequency and RAM4 GB UDIMM
    I/O extensions

    Broadcom® NetXtreme® Dual Port Gigabit Ethernet card

    Broadcom® NetXtreme® Single Port Gigabit Ethernet card

    Intel® Single Port Adapter, Gigabit Ethernet card

    Intel® Double Port Adapter, Gigabit Ethernet card

    Software modules

    Data acquisition

    Data processing

    Calculations

    Data storage

    Data reports

    Data transmission

    System components

    Special software for data processing

    Acquisition and transmission system (hardware)

All technical data can be found accompanying the individual product

Downloads