Measured values | CH4, C2H6, C3H8, Corg, CO, CO2, HCl, HF, H2O, NH3, NO, NO2, N2O, O2, SO2, gas velocity, temperature, pressure, dust concentration |
Performance-tested measurands | CO, CO2, HCl, H2O, NO, NO2, O2, SO2, gas velocity, temperature, pressure, dust concentration |
Measurement principles | FTIR spectroscopy |
|
|
Measuring ranges | | CH4 | 0 ... 50 mg/m³ / 0 ... 150 mg/m³ | C3H8 | 0 ... 55 mg/m³ | Corg | 0 ... 15 mg/m³ / 0 ... 500 mg/m³ | CO | 0 ... 75 mg/m³ / 0 ... 1,500 mg/m³ | CO2 | 0 ... 25 Vol.-% | HCl | 0 ... 15 mg/m³ / 0 ... 150 mg/m³ | H2O | 0 ... 40 Vol.-% | NH3 | 0 ... 10 mg/m³ / 0 ... 50 mg/m³ | NO | 0 ... 200 mg/m³ / 0 ... 2,000 mg/m³ | NO2 | 0 ... 100 mg/m³ / 0 ... 500 mg/m³ | N2O | 0 ... 50 mg/m³ / 0 ... 500 mg/m³ | O2 | 0 ... 21 Vol.-% | SO2 | 0 ... 75 mg/m³ / 0 ... 1,500 mg/m³ |
|
Certified measuring ranges | | H2O | 0 ... 40 Vol.-% | NO | 0 ... 500 mg/m³ | O2 | 0 ... 25 Vol.-% | SO2 | 0 ... 600 mg/m³ | Dust concentration | 0 ... 100 mg/m³ | Gas velocity | 0 ... 40 m/s |
|
Response time (t90) | | | ≤ 200 s |
|
Accuracy | | | ≤ 2 % Of measuring range full scale |
|
Sensitivity drift | | | < 3 %: of the measuring range full scale value per maintenance interval |
|
Zero point drift | | | < 0.5 %: of the measuring range full scale value per maintenance interval |
|
Reference point drift | | | ≤ ± 2 %: of the measuring range full scale value per month |
|
Detection limit | | | < 2 %: of measuring range full scale |
|
Process temperature | | | ≤ +1,300 °C |
|
Sample gas temperature | | | ≤ +220 °C |
|
Process pressure | | | 900 hPa ... 1,100 hPa |
|
Process gas humidity | | | Non-condensing |
|
Ambient temperature | | | +5 °C ... +35 °C |
|
Storage temperature | | | –20 °C ... +60 °C |
|
Ambient pressure | | | 900 hPa ... 1,100 hPa |
|
Ambient humidity | | | ≤ 80 % Relative humidity; non-condensing |
|
Conformities | HJ/T 76-2007 |
|
Analog outputs | 4 outputs: 0/4 ... 20 mA, + 500 Ω |
Analog inputs | 4 inputs: 0/4 ... 20 mA |
Digital outputs | 64 outputs: + 48 V AC, 0.5 A, 35 W / 48 V DC, 0.5 A, 24 W |
Digital inputs | 64 inputs: + 3.9 V, 4.5 mA, 0.55 W |
Additional inputs | For temperature, pressure, gas velocity, and dust concentration |
|
Input | Touchscreen |
Operation | Menu-driven operation via control unit |
Menu languages | English |
Model | Indoor analyzer cabinet |
Dimensions (W x H x D) | | | 800 mm x 2,200 mm x 800 mm |
|
|
Material in contact with media | PTFE, Calcium fluoride |
Power supply | | Voltage | 220 V AC | Frequency | 50 Hz | Current consumption | Depending on type and length of sample gas line | Power consumption | Analyzer: ≤ 1,000 VA | | Sampling probe: ≤ 450 VA |
|
Sample gas connections | | | Swagelok 8 mm |
|
Auxiliary gas connections | | | DN 6/8 |
|
Corrective functions | Manual or automated adjustment with test gases |
Test functions | Internal zero and reference point check |
System components | Analyzer Sampling probe Sample gas line Control unit |
Integrated components | Ejector pump |
Options | Zirconium dioxide sensor (oxygen measurement) |