Measured values | CH4, CO, CO2, H2O, HCl, NH3, NO, NO2, N2O, SO2, O2, gas velocity, temperature, pressure, dust concentration |
Performance-tested measurands | CO, CO2, HCl, H2O, NO, NO2, O2, SO2, gas velocity, temperature, pressure, dust concentration |
Measurement principles | Gas filter correlation |
Spectral range | | | 1 µm ... 16 µm |
|
|
Gas flow rate | | | 200 l/h ... 1,000 l/h |
|
Measuring ranges | | CH4 | 0 ... 70 ppm / 0 ... 1,400 ppm | CO | 0 ... 60 ppm / 0 ... 2,000 ppm | CO2 | 0 ... 25 Vol.-% / 0 ... 100 Vol.-% | HCl | 0 ... 10 ppm / 0 ... 1,900 ppm | H2O | 0 ... 1 Vol.-% / 0 ... 40 Vol.-% | NH3 | 0 ... 30 ppm / 0 ... 660 ppm | NO | 0 ... 150 ppm / 0 ... 1,900 ppm | NO2 | 0 ... 50 ppm / 0 ... 500 ppm | N2O | 0 ... 50 ppm / 0 ... 1,000 ppm | O2 | 0 ... 1 Vol.-% / 0 ... 21 Vol.-% | SO2 | 0 ... 25 ppm / 0 ... 5,000 ppm |
|
Certified measuring ranges | | CO | 0 ... 200 mg/m³ | CO2 | 0 ... 25 Vol.-% | HCl | 0 ... 200 mg/m³ | H2O | 0 ... 40 Vol.-% | NO | 0 ... 1,000 mg/m³ | NO2 | 0 ... 500 mg/m³ | O2 | 0 ... 25 Vol.-% | SO2 | 0 ... 750 mg/m³ |
|
Response time (t90) | | | ≤ 200 s |
|
Accuracy | | | ≤ 2 % Of measuring range full scale |
|
Sensitivity drift | | | ≤ 2 %: of the measuring range full scale value per maintenance interval |
|
Zero point drift | | | < 1 %: of the measuring range full scale value per month |
|
Reference point drift | | | ≤ ± 2 %: of the measuring range full scale value per month |
|
Detection limit | | | < 2 %: of measuring range full scale |
|
Process temperature | | | ≤ +1,300 °C |
|
Sample gas temperature | | | ≤ +220 °C |
|
Process pressure | | | 900 hPa ... 1,100 hPa |
|
Process gas humidity | | | Non-condensing |
|
Ambient temperature | | | +5 °C ... +35 °C |
|
Storage temperature | | | –20 °C ... +60 °C |
|
Ambient pressure | | | 900 hPa ... 1,100 hPa |
|
Ambient humidity | | | ≤ 90 % Relative humidity; non-condensing |
|
Conformities | HJ/T 76-2007 |
|
Analog outputs | 4 outputs: 0/4 ... 20 mA, + 500 Ω |
Analog inputs | 4 inputs: 0/4 ... 20 mA |
Digital outputs | 12 outputs: + 40 V, 1 A |
Digital inputs | 4 inputs: + 50 V AC, 4 A / 24 V DC, 4 A |
Additional inputs | For temperature, pressure, gas velocity, and dust concentration |
|
Input | Functional keys |
Operation | Menu-driven operation via LC-display and membrane keyboard |
Menu languages | English |
Model | Indoor analyzer cabinet |
Dimensions (W x H x D) | | | 800 mm x 2,200 mm x 800 mm |
|
|
Material in contact with media | PTFE, Calcium fluoride |
Power supply | | Voltage | 220 V AC | Frequency | 50 Hz | Current consumption | Depending on type and length of sample gas line | Power consumption | Analyzer: ≤ 850 VA |
|
Sample gas connections | | | Swagelok 8 mm |
|
Auxiliary gas connections | | | DN 6/8 |
|
Corrective functions | Manual or automated adjustment with test gases |
Test functions | Internal zero and reference point check |
System components | Analyzer Sampling probe Sample gas line Control unit |
Integrated components | Sample gas pump Pressure sensor Flow sensor |
Options | Zirconium dioxide sensor (oxygen measurement) |