Contacto
Comentarios

Encoders incrementales
DDS50

Compact, low-cost incremental encoder

Ventajas para el cliente

  • Compact design easily fits in applications with limited installation space
  • Extensive incremental encoders product portfolio means users can select the right solution for their requirements
  • Excellent price-performance ratio with a rugged IP 65 enclosure rating

Visión general

Compact, low-cost incremental encoder

The DDS50 incremental encoder offers an outstanding price-performance ratio. With an exterior diameter of 50 mm, its compact aluminum housing saves valuable installation space. The use of a PG connector with an axial cable outlet and a shaft sealing ring allow the encoder to achieve an IP 65 enclosure rating - unusual for this class of encoder.

Lo más destacado
  • Compact diameter of 50 mm
  • Choice of various electric interfaces: TTL/RS-422, HTL/push pull and open collector NPN
  • Face mount flange with solid shaft
  • Connection type using axial cable outlet
  • Line counts from 100 up to 2,500 possible
  • Working temperature range: –10 °C ... 70 °C
  • Enclosure rating: IP65

Aplicaciones

Resumen técnico

 
  • Resumen de los datos técnicos
    Características mecánicasEje macizo, Brida clamping
    Interface4,5 V ... 24 V, TTL/RS422, HTL/Push pull, Open Collector NPN (Según modelo)
    Tipo de conexión

    Cable, axial, 1,5 m

    Cable, axial, 3 m

    Cable, axial, 5 m

    (Según modelo)

    Resistencia a choques100 g, 6 ms (EN 60068-2-27)
    Resistencia a vibraciones
    Velocidad máxima de servicio6.000 U/min 1)
    Rango de temperatura de trabajo–10 °C ... +70 °C
    • 1) Autocalentamiento 3,3 K por 1.000 RPM.
Todos los datos técnicos se detallan en cada producto.

Descargas

Arriba