Contact
Feedback

3D vision
TriSpector1000

Intuitive 3D inspection

Your Benefits

  • Reliable 3D inspection even when part color, position and height varies
  • Easy commissioning and operation thanks to an intuitive user interface
  • Embedded image analysis for fast configuration
  • Quick device replacement due to guaranteed field of view and re-use of saved settings
  • Intensity data enhances 3D navigation, allows checking presence of label, printed pattern or object rotation.
  • Factory calibrated data simplifies setup and reduces time and effort
  • Withstands harsh or food processing environments

Product selection

Show all Hide all
Filter by:

6 results:

Result 1 - 6 out of 6

View:

1075604
TriSpector1000
3D vision
  • Sub product family: TriSpector1008
  • Working distance: 56 mm ... 116 mm
  • Laser class: 2
  • Window material: Glass
  • 3D profile resolution: 760 px
  • Scan/frame rate: 2,000 3D profiles/s
Details
  • Compare now
1060426
TriSpector1000
3D vision
  • Sub product family: TriSpector1008
  • Working distance: 56 mm ... 116 mm
  • Laser class: 2
  • Window material: PMMA
  • 3D profile resolution: 760 px
  • Scan/frame rate: 2,000 3D profiles/s
Details
  • Compare now
1072923
TriSpector1000
3D vision
  • Sub product family: TriSpector1030
  • Working distance: 141 mm ... 541 mm
  • Laser class: 2
  • Window material: Glass
  • 3D profile resolution: 700 px
  • Scan/frame rate: 2,000 3D profiles/s
Details
  • Compare now
1060427
TriSpector1000
3D vision
  • Sub product family: TriSpector1030
  • Working distance: 141 mm ... 541 mm
  • Laser class: 2
  • Window material: PMMA
  • 3D profile resolution: 700 px
  • Scan/frame rate: 2,000 3D profiles/s
Details
  • Compare now
1060428
TriSpector1000
3D vision
  • Sub product family: TriSpector1060
  • Working distance: 291 mm ... 1,091 mm
  • Laser class: 2
  • Window material: PMMA
  • 3D profile resolution: 790 px
  • Scan/frame rate: 2,000 3D profiles/s
Details
  • Compare now
1075605
TriSpector1000
3D vision
  • Sub product family: TriSpector1060
  • Working distance: 291 mm ... 1,091 mm
  • Laser class: 2
  • Window material: Glass
  • 3D profile resolution: 790 px
  • Scan/frame rate: 2,000 3D profiles/s
Details
  • Compare now

Result 1 - 6 out of 6

Overview

Intuitive 3D inspection

The TriSpector1000 is a stand-alone configurable sensor for cost-efficient 3D inspections. No matter what the shape, color or orientation of the product, the sensor is up to the challenge. Now content, completeness and emptiness can be verified in all dimensions. It is perfectly suited for solving quality control applications in the consumer goods and packaging industry. Thanks to its intuitive user interface, the TriSpector1000 ensures easy commissioning and operation. Even quick device replacement is easy with guaranteed field of view and re-use of saved settings.

At a glance
  • 3D inspection of moving parts
  • Intuitive user interface
  • Embedded image analysis
  • Easy replacement concept
  • High resolution 3D image with intensity overlay
  • Factory calibrated 3D data, true mm values in all dimensions
  • Rugged IP67 metal housing

News

Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Applications

Technical overview

 
  • Technical data overview
    Technology3D, LineScan, image analysis
    Scan/frame rate2,000 3D profiles/s
    Light sourceVisible red light (laser, 660 nm)
    Factory calibrated
    Enclosure ratingIP67
    Configuration softwareSOPAS ET
All technical data can be found accompanying the individual product

Downloads

TOP