SICK Prediction Box: Intelligent service planning.

26 janv. 2021

Waldkirch, January 26, 2021 – Making even better use of data for service – that is the task of the SICK Prediction Box. Intelligent predictive models generate valuable information that creates high availability and prevents unplanned operational statuses, thus ensuring cost savings. Machine utilization and service calls can be planned even more effectively. 

When it comes to maintenance, foresight is currently the best strategy for avoiding downtime and increasing availability while improving product and process quality. Where reactive or cyclical service calls have previously been necessary, SICK is now launching a solution with the Prediction Box that makes demand-oriented service possible by means of intelligent prediction models. 

“The Prediction Box makes it possible to predict device data flows of and thereby increase productivity with early action. What makes it special is that the relevant data is processed using various mathematical models and combined with device and application knowledge to calculate predictions. By working intelligently with the data, we are able to create new information that offers very special added value,” explains Max Dietrich, Product and Application Manager of Smart Data Solutions. Based on these intelligent predictive models, users know when incidents are most likely to occur, allowing them to plan the optimal timing and scope for service. 

Data direct from the sensor into the box

The Prediction Box obtains the data directly from the (SICK) sensor system. The customer then only has to connect the sensor to the cloud service (smartservice.sick.com) using the Smart Service Gateway (TDC-E). Condition Monitoring is not a mandatory requirement for this, but rather a useful addition. The Prediction Box records the data relevant for predicting future events, intelligently calculates the values, and presents the newly generated information in a simple and understandable way on a dashboard or mobile. Users can access the data from anywhere in the world. The newly created data can also be included in third-party systems via a defined interface. To ensure high prediction quality, prediction models are trained and validated to match the data flow. This makes it possible to predict known events in devices, process or automation applications with high probability and accuracy.

SICK is one of the world’s leading solutions providers for sensor-based applications in the industrial sector. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick, the company with headquarters in Waldkirch im Breisgau near Freiburg ranks among the technological market leaders. With more than 50 subsidiaries and equity investments as well as numerous agencies, SICK maintains a presence around the globe. In the 2019 fiscal year, SICK had more than 10,000 employees worldwide and a group revenue of around EUR 1.8 billion. Additional information about SICK is available on the Internet at http://www.sick.com or by phone on +49 (0)7681202-4183

 
Press Release

Press Release (.docx)

Images

PredictionBox_ServicePredicting services: The Prediction Box presents information about future service events in a simple and understandable way on a dashboard or mobile.

PredictionBox_ProductThe Prediction Box makes demand-oriented services possible using intelligent predictive models. 

Prediction Box

Prediction Box App