Presse Salons: Motek 2014

The new LUTM luminescence sensor from SICK features a novel miniature housing combined with an IO-Link function. The LUTM is ideal for all applications where fluorescent marks need to be reliably ... Lire la suite
The KTM Inox contrast sensor from SICK features high grayscale resolution and is integrated into a new, rugged stainless steel housing. The optimized OES4 ASIC technology, combined with a response ... Lire la suite
The new CSM color sensor from SICK offers improved performance on glossy surfaces combined with an IO-Link function and a miniature housing. The CSM is ideal for applications where color ... Lire la suite