Presse Salons: CeMAT 2016

Waldkirch/Hanover, May 2016 – The new RFU65x RFID from SICK, presented at CeMAT 2016 in Hanover, enables a consistently transparent material flow. It detects tags at long range, recording the ... Lire la suite
At CeMAT 2016 SICK is presenting the entire range of sensor technology, especially designed for intralogistics with a clear focus on Industry 4.0. Data collection and networking are real hot topics ... Lire la suite