Track and trace systems
RFGS Pro

Your Benefits

  • Reliable pre-filtering of process-relevant tags reduces on-site adjustment costs
  • Suppression of "false-positive reads" without using expensive licensed software saves money
  • Simple ERP connectivity without any additional licensed software saves time and money
  • High-quality sensors provide reliable detection capabilities
  • Simple on-site commissioning via SOPAS software saves time
  • Simple integration with SICK's 4Dpro makes it easy to add bar code scanners to an application
  • Durable mechanical design allows flexible adjustment of antennas for easy on-site adaptation, which saves time and money

Overview

The RFGS Pro (Radio Frequency Gate System) track and trace system is ideal for optimizing processes in the supply chain process. It is a flexible, intelligent solution specifically for goods receipt and goods issue in logistics. The system consists of interrogators for RFID identification, a central controller with an integrated allocation algorithm, and a 2D laser scanner for object, speed and direction detection. RFID tags can be uniquely and remotely assigned at the gate. In addition, "false-positive reads" are suppressed without the need for any expensive licensed software. The industrial, rugged standard mechanics and installation wizards integrated in SOPAS software from SICK make simple, cost-effective commissioning on site possible.

At a glance
  • Remotely assigns tags to objects and detects the direction of the moving object
  • Remotely distinguishes between moving and static tags and filters them for the host message
  • Distinguishes between pallet and person
  • Stand-alone gate with integrated controller
  • Central interface for all sensors via CAN and TCP/IP network
  • Integrated service, monitoring and diagnostic tools
  • Parameter cloning of sensors via SD card

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    UsageReading and assignment of RFID tags at gates
    ApplicationsLoading gate, Receiving area, outgoing area, manual loading
    Output dataXML, ASCII, customer protocol
All technical data can be found accompanying the individual product

Downloads