Quality control systems
Multi Code Reader

Your Benefits

  • Saves time and personnel costs thanks to automated scanning of up to 500 codes per bulk read
  • Allows different packaging characteristics, for example film-wrapped boxes, and different box heights (up to 31 cm difference allowed)
  • Clear display of the status and number of codes read
  • Aggregation mode ensures an efficient and cost-saving process
  • Security of Investment thanks to flexible connection of the system to the cloud provider via LAN, WLAN or GSM
  • Maximum system availability thanks to tailored remote service

Overview

The Multi Code Reader quality control system is used to scan and aggregate a large number of serialization codes. The system can automatically scan up to 500 individual packages at one time and transfer the codes to an application-specific partner cloud for verification purposes. The scan results are shown on a touch display. A mobile hand-held scanner for manual rescan of individual codes and the build-in SICK Remote Service for tailored remote servicing help ensure a high system availability.

At a glance
  • Two operating modes: identification and aggregation
  • Various cloud connectors to choose from as a plug and play solution
  • SICK Remote Service with scope of support ranging from 8 h on 5 days per week (8/5) to round the clock (24/7)
  • Integrated mobile hand-held scanner
  • Touch display with intuitive user interface

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Health care manufacturing

    Retail and warehousing

    Courier, express, parcel, and postal

    1D code typesAll current code types
    2D code typesData Matrix
    No. of codes per scan500
    Ambient temperature, operation0 °C ... +50 °C
    Permissible relative humidity85 %, Non-condensing
    MTTR< 10 min
    Supply voltage (100 V AC ... 264 V AC)
All technical data can be found accompanying the individual product

Downloads