Quality control systems
MQCS

Your Benefits

  • Quality assurance through the diverse inspection of object properties
  • Individual application options thanks to a modular soft and hardware concept
  • Faster and easier product changeover with the help of stored system settings (recipe management)
  • Easy integration in existing systems
  • No expertise knowledge required to operate the system
  • Data access and data visualization easily provided

Overview

The Modular Quality Control System is able to solve diverse control tasks to ensure the quality of products and processes. These include reading codes in order to count objects or compare them with reference values, as well as testing shapes and volumes with 3D sensors. It is based on a modular hard and software concept with combinable basic functions, which can be supplemented by application-specific software modules and hardware components. Therefore, the implementation of individual requirements becomes possible. The MQCS is particularly suitable as an easy to integrate stand-alone solution, in order to upgrade existing systems.

At a glance

  • Software platforms with combinable basic functions and extensible modules
  • Recipe management
  • Modular and scalable hardware
  • Digital outputs for user-defined alerts
  • Display of data detected by the sensor as well as sensor statistics via touch screen

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    1D code types

    GS1-128 / EAN 128

    UPC / GTIN / EAN

    Interleaved 2 of 5

    GS1 DataBar

    Code 39

    Code 128

    Codabar

    Code 32

    Code 93

    2D code types

    Data Matrix ECC200

    GS1 Data-Matrix

    PDF417

    PDF417 Truncated

    QR code

    Ambient temperature, operation0 °C ... +45 °C
    Permissible relative humidity5 % ... 90 % RH nicht kondensierend
    Supply voltage24 V DC (18.5 V DC ... 30.2 V DC)
    Power consumption

    30 W, 60 W, With 8 Lector type code readers

    120 W, 240 W

All technical data can be found accompanying the individual product

Downloads