- Home
- Secondary packaging
- Top loader
- Precise position value identification
- Home
- Secondary packaging
- Top loader
- Precise position value identification
Precise position value identification
The 3-axis gantry robot removes a carton from the conveyor belt and supplies it to the next process. Here, it is critical that the movements necessary for positioning within the process are carried out with a high degree of accuracy. The high-resolution AFS/AFM60 EtherCAT® absolute encoder takes high-precision measurements of the absolute position and speed of the conveyor belt.
-
Following products can be usedAbsolute encodersAFS/AFM60 EtherCAT®
- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 8 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 3/8″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 15 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/4
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 8 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 3/8″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 15 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 5/8″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 1/4
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 2 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
- Specialty: Customized stator coupling
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
- Specialty: Customized stator coupling
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
- Specialty: Second label included in packaging
DetailsCompare now