Contact
Feedback

Safety command devices

SICK safety command devices – ideal solutions for stop and start

Safety command devices from SICK ensure that dangerous movements are stopped safely or critical machine functions are put into operation. The portfolio contains four product groups: Emergency stop pushbuttons, reset pushbuttons and multiple pushbuttons, rope pull switches and enabling switches. This wide variety of products provides the right solutions for a range of applications.

Filter by:

6 results:

Result 1 - 6 out of 6

View: View Gallery View List
Product family E100
Safety protection during setup or maintenance
  • Plastic housing with connected cable
  • 3-stage functional structure (off-on-off)
  • Slow-action switching elements with four contacts
  • Variant with additional plus/minus buttons
  • Complies to the standard IEC/EN 60947-5-8
Product family i110RP
Safety protection over long distances
  • Rope lengths up to 30 m, with rope break and rope pull function
  • Metal housing with integrated rotary unlocking lever and tension display
  • Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with four contacts
  • Complies to the standards EN ISO 13850 and IEC/EN 60947-5-5
Product family ES21
Quick, reliable emergency stop safety protection
  • Available either as a surface-mounted version with housing or as a built-in version (Ø 22 mm)
  • Built-in version for machine control panels with self-monitoring contacts between pushbutton and switching element
  • Surface-mounted version for direct mounting on different machines and systems
  • Variants with LED ring lighting
  • Optionally available with protective collar to prevent inadvertent actuation
Product family i150RP
Safety protection over extra long distances
  • Rope lengths up to 75 m, with rope break and rope pull function
  • Metal housing with integrated emergency stop push button and tension display
  • Rotary unlocking lever
  • Available with M20 X 1.5 cable entry gland or Flexi Loop compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with four contacts
Product family ER12
Reliable and safe with reset pushbuttons and multiple pushbuttons
  • Thin housing with snap-lock connection
  • Illuminable pushbuttons
  • Lock function
  • M12 plug connector
Product family ES11
Reliable and safe with emergency stop pushbutton and reset pushbutton
  • Slim plastic housing with quick disconnect mounting clip
  • Available as an emergency stop pushbutton or as a combined emergency stop/reset unit
  • Emergency stop pushbutton with optional LED illumination
  • Illuminated reset pushbutton
  • Flexi Loop-compatible M12 plug connector

Result 1 - 6 out of 6

TOP