Safety laser scanners
microScan3 / microScan3 Core I/O
MICS3-AAAZ90AZ1
1089325
Please note:
Replacement sensor without system plug; only functional in combination with system plug;
replacement sensor for
1089492
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Spare parts
-
Apps
-
Service and Support
-
Customs data
-
Features
Model | Sensor without system plug |
Application | Indoor |
Protective field range | 9 m |
Warning field range | 64 m |
Number of simultaneously monitored fields | ≤ 4 1) 2) |
Number of fields | 8 3) |
Number of monitoring cases | 2 |
Scanning angle | 275° |
Resolution (can be configured) | 30 mm 40 mm 50 mm 60 mm 70 mm 150 mm 200 mm |
Angular resolution | 0.1° |
Response time | ≥ 90 ms |
Protective field supplement | 100 mm |
Functions
Restart interlock | ✔ |
External device monitoring (EDM) | ✔ |
Multiple sampling | ✔ |
Monitoring case switching | ✔ |
Simultaneous monitoring | ✔ |
Static protective field switching | ✔ |
Safe contour detection | ✔ |
Contour as a reference | ✔ |
Integrated configuration memory | ✔ |
Measured data output | None |
Interfaces
Connection type | Male connector, M12, 8 pin, A-coded (common male connector for power supply and inputs and outputs) |
|
Universal I/Os | 3 |
|
Configuration method | PC with Safety Designer (Configuration and Diagnostic Software) |
Configuration and diagnostics interface | USB 2.0, Mini-USB |
|
Display elements | Graphic color display, LEDs |
Electrical data
Protection class | III (EN 61140) |
Supply voltage Vs | 24 V DC (16.8 V DC ... 30 V DC) |
Power consumption | 7 W (without output load) |
Mechanical data
Housing material | Aluminum |
Housing color | RAL 1021 (yellow), RAL 9005 (black) |
Optics cover material | Polycarbonate |
Optics cover surface finish | Outside with scratch-resistant coating |
Ambient data
Enclosure rating | IP65 (IEC 60529) |
Ambient light immunity | ≤ 3,000 lx (IEC 61496-3) |
|
Ambient operating temperature | –10 °C ... +50 °C |
Storage temperature | –25 °C ... +70 °C |
Vibration resistance | IEC 60068-2-6, IEC 60068-2-64, IEC 60721-3-5, IEC TR 60721-4-3, IEC 61496-1, IEC 61496-3 | Class | 5M1 (IEC 60721-3-5) | | 3M4 (IEC TR 60721-4-3) |
|
Shock resistance | IEC 60068-2-27, IEC 60721-3-5, IEC TR 60721-4-3, IEC 61496-1, IEC 61496-3 | Class | 5M1 (IEC 60721-3-5) | | 3M4 (IEC TR 60721-4-3) | Continuous shock | 100 m/s², 16 ms | | 150 m/s², 6 ms |
|
EMC | IEC 61496-1 IEC 61000-6-2 IEC 61000-6-4 |
Other information
Type of light | Pulsed laser diode |
Wave length | 845 nm |
Detectable remission | 1.8% to several 1000% |
Laser class | 1M (21 CFR 1040.10 and 1040.11, IEC 60825-1) |
Classifications
eCl@ss 5.0 | 27272705 |
eCl@ss 5.1.4 | 27272705 |
eCl@ss 6.0 | 27272705 |
eCl@ss 6.2 | 27272705 |
eCl@ss 7.0 | 27272705 |
eCl@ss 8.0 | 27272705 |
eCl@ss 8.1 | 27272705 |
eCl@ss 9.0 | 27272705 |
eCl@ss 10.0 | 27272705 |
eCl@ss 11.0 | 27272705 |
eCl@ss 12.0 | 27272705 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Pin assignment
-
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.