Contact
Feedback

Flexi Soft Drive Monitor

Flexible, high-performance drive monitoring

  • At a glance
    • 7 drive safety functions: SS1, SS2, SOS, SSM, SLS, SDI and SBC
    • For all common encoder interfaces
    • Programmable logic
    • Monitoring of up to 10 speed levels and 4 brake ramps
    • Possible to monitor multiple axes
    Your Benefits
    • Integration into a Flexi Soft system with a software tool and a project file allows quick project planning and commissioning
    • Easy logic development using predefined, modifiable, freely configurable applications
    • Maximum level of integration into higher-level controllers via all common fieldbus systems using gateways
    • Documentation of the entire safety application simplifies machine acceptance and validation
    • Monitoring movements instead of shutting down increases machine productivity
    • Flexibility due to a wide range of drive safety functions
    Flexi Soft Drive Monitor
    Flexible, high-performance drive monitoring

    Providing protection against dangerous movements with the aim of making machine concepts more efficient: SICK's Flexi Soft Drive Monitor is the ideal supplement to the Flexi Soft safety controller for use in drive monitoring. Monitoring can be performed using functions such as speed and direction monitoring and the execution of stop functions in accordance with IEC 61800-5-2. All commonly used encoder interfaces are supported. The Flexi Soft Drive Monitor has programmable logic with special drive modules. It can be integrated via all common fieldbuses into a higher-level controller in combination with the Flexi Soft safety controller. It is possible to import predefined applications, thus greatly simplifying the engineering of standard safety applications. Integration into the Flexi Soft safety controller provides solutions for important tool machine, robotic, and mobile applications.

    • Technical data overview
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      Configuration methodVia software
      Drive safety functions

      Standstill

      Safe stop 1 (SS1)

      Safe stop 2 (SS2)

      Safe operating stop (SOS)

      Safe speed monitoring (SSM)

      Safely-limited speed (SLS)

      Safe direction of motion (SDI)

      Safe brake control (SBC)

      Encoder interface

      A/B incremental encoder, TTL

      A/B incremental encoder, HTL

      A/B incremental encoder, RS-422

      Sin/cos encoder

      SSI encoder

Please select your products
Show all Hide all
Filter by:

1 results:

1062344
Flexi Soft
Safety controllers, Motion Control safety controllers
  • Module: Motion Control module
  • Communication interface: SSI, Incremental, Serial
  • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder
  • Drive safety functions: Standstill, Safe stop 1 (SS1), Safe stop 2 (SS2), Safe operating stop (SOS), Safe speed monitoring (SSM), Safely-limited speed (SLS), Safe direction of motion (SDI), Safe brake control (SBC)
  • Details
  • Compare now

safetyIQ

Discover intelligent protection for higher productivity

Learn more
TOP