Miniature photoelectric sensors
G6

GTB6-P1212
1052444
Items included: BEF-W100-A (1)
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Sensing range max.5 mm ... 250 mm 1)
      Sensing range35 mm ... 140 mm
      Polarisation filtersNo
      Emitted beam
      Light sourcePinPoint LED 2)
      Type of lightVisible red light
      Light spot size (distance)Ø 6 mm (100 mm)
      Key LED figures
      Wave length650 nm
      AdjustmentMechanical spindle, 5 turns
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Electrical data
      Supply voltage UB10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Power consumption30 mA 3)
      Protection classIII
      Digital output
      TypePNP
      Signal voltage PNP HIGH/LOWVS - (≤ 3 V) / approx. 0 V
      Output current Imax.≤ 100 mA 4)
      Response time< 625 µs 5)
      Switching frequency1,000 Hz 6)
      Switching modeLight/dark switching
      Switching mode selectorSelectable via light/dark selector
      Circuit protection

      A 7)

      B 8)

      D 9)

      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) At Uv > 24 V, IA max. = 50 mA.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Mechanical data
      HousingRectangular
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      ConnectionCable, 3-wire, 2 m 1)
      Connection detail
      Conductor size0.14 mm²
      Length of cable2 m
      Material
      HousingPlastic, ABS/PC
      Front screenPlastic, PMMA
      CablePVC
      Weight60 g
      Items suppliedStainless steel mounting bracket (1.4301/304) BEF-W100-A
      • 1) Do not bend below 0 °C.
    • Ambient data
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +55 °C 1)
      Ambient temperature, storage–40 °C ... +70 °C
      UL File No.NRKH.E348498 & NRKH7.E348498
      • 1) Temperature stability following adjustment +/-10 °C.
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    GTB6-P1212
    Connection type
    GTB6-P1212
    Connection diagram Cd-043
    GTB6-P1212
    Sensing distance GTB6
    GTB6-P1212
    Light spot size GTB6
    GTB6-P1212
    Sensing range diagram GTB6
    GTB6-P1212
    Adjustments Adjustment possibility
    GTB6-P1212
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all