This product family has been phased out!

Mobile handheld scanners
HW191x

Reliable 2D code identification for challenging industrial applications

Your Benefits

  • Scanning technology optimized specifically for industrial applications with significant scanning requirements and reading distances of up to 75 cm
  • Quick and reliable identification even on low-contrast or highly reflective codes and in harsh industrial environments
  • Simple and flexible integration into industrial fieldbus networks using SICK connectivity
  • Highly reliable (e.g., in cold-storage warehouses with temperatures as low as –30° C) thanks to IP65 enclosure rating and rugged housing
  • Wide range of accessories and easy configuration options for maximum convenience
  • Simple and intuitive operation through multiple read confirmation

Overview

Reliable 2D code identification for challenging industrial applications

The HW191x mobile hand-held scanner securely and reliably identifies not only two-dimensional codes but also all standard linear and stacked one-dimensional bar codes. Rugged housing with IP65 enclosure rating enables the mobile hand-held scanner to withstand even adverse ambient

conditions. At the same time, however, it is light, easy to hold, and can be used simply and intuitively due to its triple read feedback via LED, beeper, and vibration. The wireless variants deliver flexibility and mobility. SICK can provide connection modules for integration into industrial fieldbuses such as PROFIBUS or Ethernet TCP/IP. The combination of reliable code reading, rugged design, and SICK connectivity facilitates use in an extremely wide range of industrial applications.

At a glance
  • Identification of all standard 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Rugged housing with IP 65 enclosure rating
  • Supports all standard wired and wireless interfaces as well as industrial fieldbuses through SICK connectivity
  • Good read feedback via LED, beeper, and vibration

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndustrial application
    Readable code structures1D codes, 2D codes, Stacked
    Code resolution

    ≤ 0.127 mm 1)

    ≤ 0.191 mm 2)

    Reading distance15 mm ... 749 mm
    Sensor838 x 640 px
    Ambient operating temperature–30 °C ... +50 °C
    Enclosure ratingIP65
    Shock resistance50 drop tests onto concrete from a height of 2 m at –30 °C
    Ethernet✔ , TCP/IP, Optional, over external connection module / ✔ , TCP/IP, optional over external fieldbus module
    PROFINET✔ , optional over external fieldbus module
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232 TTL
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    USB
    PS/2
    Bluetooth
    • 1) Valid for Code 39.
    • 2) Valid for Data Matrix code.
All technical data can be found accompanying the individual product

Downloads