2D machine vision
Inspector / Inspector PIM-series
VSPM-6B2413 Universal Robots Kit
1097255
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
Features
Task | Presence inspection Quality inspection Measuring, 2D Positioning Robot guidance |
Technology | 2D snapshot, image analysis |
Product category | Configurable |
Toolkit | Object locator Pixel count Edge pixel count Pattern Blob locator Polygon Edge Circle Distance Angle Edge counter Find maximum |
Sensor | CMOS matrix sensor, grayscale values |
Optical focus | Adjustable focus (manually) |
Calibration | Perspective and lens distortion correction, mm results |
Robot coordinate alignment | ✔ |
Working distance | ≥ 50 mm |
LED class | Risk group 1 (low risk, IEC62471 : 2006) |
Offline support | Emulator |
Lens | S-mount | Optical format | 1/3" |
|
Mechanics/electronics
Connection type | M12, 12-pin male connector M12, 4-pin female connector |
Supply voltage | 24 V DC, ± 20 % |
Ripple | < 5 Vpp |
Current consumption | < 450 mA, without output load |
Enclosure rating | IP67 1) |
Housing material | Aluminum |
Dimensions (L x W x H) | 100 mm x 53 mm x 38 mm |
Performance
Sensor resolution | 640 px x 480 px |
Scan/frame rate | 40 fps 1) |
Number of inspections | 64 |
Reference images | 32 objects |
Interfaces
Ethernet | ✔ , TCP/IP | Data transmission rate | 100 Mbit/s |
|
EtherNet/IP™ | ✔ | Data transmission rate | 100 Mbit/s |
|
Operator interfaces | Web server |
Configuration software | SOPAS ET |
Data storage and retrieval | Log for 30 images, record images on PC, store images to FTP |
Ethernet communication | Web API |
Digital input | 4 inputs (24 V) |
Configurable inputs | External trigger, encoder input, External teach, reference object selection |
Digital output | 3 digital outputs, 24 V (B-type) |
Configurable outputs | Output by logical expressions, Additional image storage possibility via FTP |
Output current | ≤ 100 mA |
Standard outputs | No object detected, Everything OK, Detail error |
Maximum encoder frequency | 40 kHz |
External illumination control | 5 V TTL |
I/O box extension | 5 x inputs for object selection, 16 outputs |
Ambient data
Shock load | EN 60068-2-27 |
Vibration load | IEC 60068-2-6 |
Ambient operating temperature | 0 °C ... +45 °C 1) |
Storage temperature | –20 °C ... +70 °C 1) |
Classifications
eCl@ss 5.0 | 27310205 |
eCl@ss 5.1.4 | 27310205 |
eCl@ss 6.0 | 27310205 |
eCl@ss 6.2 | 27310205 |
eCl@ss 7.0 | 27310205 |
eCl@ss 8.0 | 27310205 |
eCl@ss 8.1 | 27310205 |
eCl@ss 9.0 | 27310205 |
eCl@ss 10.0 | 27310205 |
eCl@ss 11.0 | 27310205 |
eCl@ss 12.0 | 27310205 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
UNSPSC 16.0901 | 43211731 |
Technical drawings
Dimensional drawing Standard
Field of view
Connection type
M12 connection diagram, 12-pin
Ethernet connection diagram
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.