Contact
Feedback

LiDAR localization
LiDAR-LOC

Modular LIDAR localization based on natural contours

Your Benefits

  • Modular localization solution: Tailored to the respective application
  • Versatile use: Multiple scanners, can be used for a wide range of vehicle types
  • High resistant to environmental changes
  • Fits your existing system architectures: With or without odometer integration
  • Localization based on natural contours: No reflectors necessary
  • Compatible with standard LiDAR sensors from SICK
  • Creates the foundation for effective vehicle navigation, efficient vehicle control and fleet management

Overview

Modular LIDAR localization based on natural contours

The modular LiDAR-LOC localization solution enables reliable localization based on natural surrounding contours. It supports several scanners at the same time and is also particularly well suited to flat vehicle types. No additional artificial landmarks or external odometry are required for accurate position determination of mobile platforms, automated guided vehicles or service robots thanks to the LiDAR-LOC. The smart localization algorithm guarantees high resistance to changes to the environment.

The LiDAR-LOC is available as a pure software solution which runs on various AppSpace-certified controllers. It is therefore well suited as a reliable starting point for the development of vehicle navigation.

At a glance
  • Position determination for all types and sizes of mobile platforms
  • High positioning accuracy of ± 30 mm
  • Contour detection with a scanning angle of up to 360°
  • Localization resolution of 1 mm
  • Refresh rate of 33 Hz
  • Easy operation thanks to modern user interface (web browser), as well as ROS integration

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    LanguageEnglish
    Localization resolution

    1 mm, position

    0.001°, orientation

    Localization accuracy

    Typ. 30 mm, position

    Typ. < 0.6°, orientation

    Depending on the sensor combination and environment

    Repeatability

    Typ. 10 mm, position

    Typ. < 0.25°, orientation

    Depending on the sensor combination and environment

    Scanning frequency33 Hz, depending on sensor
All technical data can be found accompanying the individual product

Downloads

TOP