Contact
Feedback

Pallet loading

A Reflex Array sensor checks whether the loading station is free or occupied. The sensor ensures that pallets of different heights can be detected reliably. A longrange compact photoelectric background suppression sensor, which is immune to reflections, checks whether there is a forklift truck at the station.

  • Following product families can be used
    Product family Reflex Array
    The photoelectric sensor with the 2D light array: multifaceted and economical
    • RAY10: 25 mm-high light array, detects objects ≥ 5 mm
    • RAY26: 55 mm-high light array, three variants, detects objects ≥ 3 mm, ≥ 5 mm or ≥ 10 mm
    • Display for predictive maintenance on the sensor; transmits maintenance signals to the PLC via IO-Link
    • Conveyor belt suppression for RAY26
  • Following products can be used
    6048065
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048067
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048061
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048066
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048062
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048064
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048071
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048069
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048070
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048072
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
TOP