Contact
Feedback

Collision protection on electric overhead conveyors

Get Adobe Flash player

An S100 laser scanner monitors distance and prevents collisions. It now replaces the widely used mechanical anti-collision units and buffers. Measurement of the distance to the suspended vehicle in front, and the flexibly adjustable approach protection, offer the possibility of accumulating the vehicles in loading or unloading zones to save space. Compared to a solution involving a distance sensor, forward-facing measurement is also possible while turning due to its 270-degree scanning angle.

  • Following product families can be used
    Product family S100
    Easy for anticollision
    • Small, lightweight and economical measurement sensor
    • Field evaluation using intelligent algorithms
    • Parameter setting interface is accessible from the front while the device is mounted
  • Following products can be used
    1042266
    S100
    2D LiDAR sensors
    • Working range: 0 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Black (RAL 9005)
    • Integrated application: Field evaluation
    • Electrical connection: 1 x system plug with screw terminal block (accessory)
    • Scanning frequency: 25 Hz
    • Details
    • Compare now
    1042267
    S100
    2D LiDAR sensors
    • Working range: 0 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Black (RAL 9005)
    • Integrated application: Field evaluation
    • Electrical connection: 1 x system plug with screw terminal block (accessory)
    • Scanning frequency: 25 Hz
    • Switching mode: 4 x IN
    • Details
    • Compare now
TOP