Speed measurement on conveying systems using encoders

The measured values from programmable encoders can be used to control the conveying speed. They fulfill requirements such as high resolution, maximum repeatability, and support for all mechanical and electrical interfaces.

  • Following product families can be used
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
    • Contact pressure can be adjusted manually from 0-24 N in 6 steps
    • Compact axle spacing (120 mm) for flexible installation options
    • Maintenance position can be reached manually
    • Selection of various measuring wheel surfaces and diameters
    • Incremental or absolute encoder interfaces can be combined
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
    • Universal use, rotatable spring arm

    • Wheel circumference 300 mm with O-ring made from NBR70

    • Mounting arm and measuring wheels made from aluminum

    • Programmable output voltage, zero pulse position, zero impulse width and pulse count.

    • Connection: M12 radial plug-in connection or radial or axial cable connection

    • Electrical interfaces: 5V & 24V TTL/RS-422, 24 VHTL/push pull

    • Remote zero set possible