Protrusion detection at the conveyor

Ensuring error-free processes on the conveying equipment is the number one priority. Overruns on loading equipment must be reliably detected to avoid problems in downstream processes. Depending on the application, this task can be solved using photoelectric retro-reflective sensors or switching automation light grids.

  • Following product families can be used
    • Housing dimensions: 12 mm x 24 mm, detection heights: 100 mm to 2,400 mm
    • Slim and flat housing variants
    • Cross-beam function: Up to 9 beams
    • Short response times due to its own light grid ASIC
    • Detection, classification and measurement functions as well as Smart Tasks
    • Detailed diagnostic information
    • IO-Link COM3 interface
    • Up to 128 beams
    • Different beam resolutions 10 mm, 30 mm and 60 mm
    • High operating reserve for scanning ranges up to 12 m
    • Potentiometer for sensitivity adjustment
    • Ambient light immunity up to 150,000 lux
    • Tough aluminum housing
    • PNP/NPN, relay output and a test input
    • Optical synchronization
    • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
    • Maximum range: 12 m
    • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
    • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
    • Sun resistance mode with reliable switching threshold
    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K
  • Following products can be used
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Enclosure rating: IP67
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Enclosure rating: IP65
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x cable with 12-pin M12 male connector (0,3 m), 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Enclosure rating: IP67
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Enclosure rating: IP67
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 25 m
    • Angular resolution: 0.33°
    • Enclosure rating: IP67
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x “Power/Synchronization output” connection, 5-wire cable with open end (1 m), 1 x “Ethernet” connection, cable, with RJ45 male connector (1 m), 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 25 m
    • Angular resolution: 0.33°
    • Enclosure rating: IP67
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 25 m
    • Angular resolution: 0.33°
    • Enclosure rating: IP67
    • Digital outputs: 1 (PNP, SYNC/device ready)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece