Presence detection at induction lines and transfer points

For conveying equipment, it is important to be able to detect whether or not the delivery and transfer points are already occupied. All kinds of objects, for example containers, parcels, polybags, and pallets with different challenging and non-challenging surfaces need to be able to be reliably detected. The signal is then used for a number of control tasks; for example, as a trigger for other sensors, or for start and stop functions.

  • Following product families can be used
    • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
    • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
    • Wide range of mounting options
    • Programmable switching outputs
    • No protection class II power supply unit required
    • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    • Additional front LED provides information on light reception status
    • Large sensing range with high operating reserve
    • M12 male connector, cable and connection chamber
    • DC and AC/DC voltage supply
    • Operating temperature range from –30 °C to +60 °C
    • Optionally with time delay
    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more