Contact
Feedback

Container handling: Monitoring of hazardous areas

The outdoorScan3 safety laser scanner (SIL2 / PLd) monitors the parking slots and detects any trucks or their drivers. Furthermore it provides precise parking position information and supports the Anti-Truck-Lifting function. The laser scanner also monitors the kiosk area, where truck drivers congregate while their trucks are being loaded and unloaded. The system can be extended with RFID functionality to identify the carrier, freight, weight, driver and destination within the transfer areas.

  • Following product families can be used
    The safety laser scanner for outdoor automation
    • Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoor and outdoor
    • Outdoor safeHDDM® scanning technology
    • Individual field settings
    • Optimized product design for outdoor use
    • Protective field range: 4 m
    • Up to 128 freely configurable fields
    • Safe networking with Flexi Soft safety controller

    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
TOP