Wire draw encoder for support and boom positioning on the mobile crane

A sub-function for the load torque restriction on the mobile crane is the position detection of the extendable support feet and the recording of the boom and crane arm position. The wire draw encoders from the EcoLine product family are perfect for the support positioning thanks to their narrow shape. The wire draw encoder from the HighLine product family, with their rugged housing and measurement length up to maximum 50 m, are the right solution for boom positioning.

  • Following product families can be used
    • Measuring lengths: 2 m ... 50 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very rugged system (dirt scraper, integrated brushes)
    • High-quality winding mechanism and wire input
    • High enclosure rating
    • High shock and vibration resistance
    • Extremely high resolution possible
    • Expandable using external accessories
    • Measuring lengths: 1.25 m ... 10 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
    • Light yet shock-proof and temperature-resistant plastic housing
    • Analog interface with teach-in function on encoder