Positioning of the supports on a mobile crane

Space is often tight in construction sites in cities in particular. MAX linear encoders are integrated into the hydraulic cylinders of the four crane supports and help to position them precisely. This makes it possible to extend all four supports, provided there is enough space and if the respective task requires this. Precise load determination is also possible: this prevents the mobile crane from overturning.

  • Following product families can be used
    • Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
    • Analog, CANopen, SAE J1939 and PWM interfaces are available
    • Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
    • High operating temperature (electronics) up to +105 °C
    • Fluid temperature (hydraulic oil) up to max. +95 °C
    • Compact dimensions: 10 mm installation space, 30 mm cushion zone
    • Position magnet does not need a spacer disk