Positioning the hydraulic cylinder in semi-automated work processes

Positioning the individual hydraulic cylinders of the excavator arm enables partial automation of work processes. This makes it possible to strip a slope, for example. Rugged MAX linear encoders - integrated into the hydraulic cylinder of the excavator arm - first detect the actual position. The target position is then approached by the hydraulic control.

  • Following product families can be used
    • Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
    • Analog, CANopen, SAE J1939 and PWM interfaces are available
    • Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
    • High operating temperature (electronics) up to +105 °C
    • Fluid temperature (hydraulic oil) up to max. +95 °C
    • Compact dimensions: 10 mm installation space, 30 mm cushion zone
    • Position magnet does not need a spacer disk