Reliable person detection and localization of an automated tugger train

Automated tugger trains deliver goods to the production line in precise cycles, increasing productivity. People located in the path of an AGV must be protected. To safely detect people and prevent collisions, the microScan3 safety laser scanner is installed at the front of the tractor. The NAV3xx 2D LiDAR sensor mounted on the vehicle mast ensures precise localization of the tractor in production halls.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory
    • Mixed-mode navigation provides both spatial contour data and reflector data
    • Long scanning range: up to 70 m on reflectors (up to 35 m on black targets)
    • High internal computing power and individual AGV configuration
    • Measurement, navigation, and determination of position with highest level of precision from three visible reflectors
    • Angular resolution of up to 0.1 degrees
    • Navigation, spatial and contour data, reflector marks, angular position and/or raw data collection