Detection on the rotary magazine table

Rotary magazine tables serve as intermediate storage for workpieces in cases where upstream and downstream assembly processes have different cycle times. The continuous rotation of the rotating plate allows the workpieces to be evenly distributed on the rotary magazine table. The inlet and outlet of the table are equipped with WFM fork sensors, which count the workpieces and thus determine the table's storage capacity. The highly visible receive indicator on the WFM enables constant process control. As an alternative option, a CQ35 capacitive proximity sensor mounted at the center of the rotary magazine table can also be used for this application. This sensor emits a signal when the table's storage capacity has been reached.

  • Following product families can be used
    • Clearly visible red emitted light
    • No setup required: The sensor is ready for operation immediately
    • Receive indicator, visible all-round
    • 5 fork sizes with a maximum depth of 120 mm and a maximum width of 180 mm
    • Stable aluminum housing with IP 67 enclosure rating
  • Following products can be used
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 4 mm ... 25 mm
    • Installation type: Non-flush
    • Electrical wiring: DC 4-wire
    • Connection type: Male connector M12, 4-pin
    • Switching output: NPN
    • Output function: Complementary
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 4 mm ... 25 mm
    • Installation type: Non-flush
    • Electrical wiring: DC 4-wire
    • Connection type: Cable, 4-wire
    • Switching output: PNP
    • Output function: Complementary
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 4 mm ... 25 mm
    • Installation type: Non-flush
    • Electrical wiring: DC 4-wire
    • Connection type: Male connector M12, 4-pin
    • Switching output: PNP
    • Output function: Complementary
    Details
    Compare now
    Piece
    Capacitive proximity sensors
    CQ
    • Sensing range Sn: 4 mm ... 25 mm
    • Installation type: Non-flush
    • Electrical wiring: DC 4-wire
    • Connection type: Cable, 4-wire
    • Switching output: NPN
    • Output function: Complementary
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more