Precise height monitoring of printed circuit board devices

Minimizing soldering faults is a constant aim in PCB production. Selectively checking the height of critical components before and after the soldering process minimizes many faults. With the OD Mini displacement measurement sensor and DBS60 Core encoder, this can be achieved in a quick, flexible, and above all cost-effective manner.

  • Following product families can be used
    • Compact, rugged housing
    • Stand-alone use or in combination with the OD Mini evaluation unit
    • Display and LEDs on device for visualization of current status
    • Different interfaces available
    • Simple teach-in using display or external teaching input
    • CMOS receiver unit for precise, fast measurement in the µm range
    • Various measuring ranges: Measuring from 10 mm to 250 mm possible
    • Pulses per revolution: Up to 10,000
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, and through hollow shaft
    • Enclosure rating: IP67, IP69K
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, universal interface (TTL, HTL)
    • Connection type: M12 or M23 male connector, cable, cable with M12 or M23 male connector
    • Stainless steel or aluminum housing