Intelligent use of the Hermes Standard in SMT lines

An unloading unit with SMEMA interface at the end of an SMT line can be retrofitted to the Hermes Standard cost-effectively using the Hermes SMEMA Connect SensorApp. Flexible expansion of the solution is also possible: The received Hermes data sets can be supplemented with the associated magazine ID using code readers from SICK and passed on to higher-level production systems through vertical integration. This is how an important cornerstone for digital work-in-process tracking can be implemented quickly and easily.

  • Following product families can be used
    • Extremely compact design
    • Scanning range up to 0.5 m
    • Connection option for trigger sensors
    • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
    • Integrated antenna and data processing
    • Configuration via SOPAS ET
    • Ethernet-based variants: Compatible with SICK AppSpace
    • Rugged design (IP67)
    • Transmission of SMEMA signals into Hermes messages
    • Manufacturer-independent integration of machines with SMEMA interfaces into Hermes lines
    • Integration of identification sensors for the acquisition and provision of board IDs and magazine IDs
    • Vertical communication via IPC-CFX, MQTT, OPC UA, REST on request
    • Browser-based human machine interface for configuring applications
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
    • Powerful DPM code reader
    • Compact design
    • Snap-in mounting done in seconds
    • Stepless focus adjustment from 50 to 300 mm with millimeter precision
    • Controllable multi-color lights with optional polarizing filter
    • Magnifier effect for detection of the smallest codes
    • Easy auto set-up
    • Integrated laser distance measurement (ToF)