3D quality testing for the highest demands

Precise 3D tests can be completed quickly and easily with the IVC-3D programmable camera. The simultaneous checking of volume, shape, dimension, and position is possible with just one 3D scan. The measurement repeatability it offers enables strict test limits for optimum process reproducibility.

  • Following product families can be used
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
    Advanced 3D image processing made easy
    • Easy 3D measurement – provides information about object height, shape and volume
    • Independent of object contrast and color
    • Easy-to-use graphical user interface for fast application development
    • Simple connection of PLCs, robots, and other control systems, e.g., those using Ethernet/IP or OPC
    • Scans up to 5,000 profiles per second
    • Industrial, rugged metal housing