Contact
Feedback

Anti-climb monitoring at automated boarding gates

The area above the swing doors of automated boarding gates can be monitored using 2D laser scanners. The laser scanners are activated when access is not permitted. Any attempt to climb over the doors immediately triggers an alarm signal.

  • Following product families can be used
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    Complete measurement accuracy
    • Monitoring area of up to 1,470 m² with just one sensor
    • High ambient light tolerance due to HDDM technology
    • Rugged housing with up to an IP 67 enclosure rating
    • Low power consumption (typ. 4 W)
    • Compact design with a housing height of just 86 mm maximum
    • Integrated Ethernet interface
    • Long sensing range of up to max. 25 m
    • Industry-standard design and M12 male connector
  • Following products can be used
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
TOP