- Home
- Industries
- Building management
- Stage and amusement park equipment
- Checking the capacity of rides in an amusement park
- Home
- Industries
- Building management
- Stage and amusement park equipment
- Checking the capacity of rides in an amusement park
Checking the capacity of rides in an amusement park
-
Following product families can be used
- Efficient sensor with integrated high-speed evaluation
- High weather resistance and reliability through HDDM+ with multi-echo technology
- Field evaluation and measured data in one sensor
- Easy configuration, with the ability to adapt to a changing environment
- Convenient and simple diagnostics via web server
- Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
- Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
- Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
- Variants for security applications with relay outputs and VdS certification available
- Measurement data output via Ethernet interface in real time
- Number of digital outputs can be expanded via external CAN modules
-
Following products can be used2D LiDAR sensorsTiM
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Enclosure rating: IP65
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x Micro USB female connector, type B, 1 x cable with 12-pin M12 male connector (0,3 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM
- Working range: 0.05 m ... 25 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Power/Synchronization output” connection, 5-wire cable with open end (1 m), 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, cable, with RJ45 male connector (1 m)
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM
- Working range: 0.05 m ... 25 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Output of measurement data
- Measurement principle: HDDM+
- Working range: 0.05 m ... 25 m
- Angular resolution: 0.33°
- Enclosure rating: IP67
- Digital outputs: 1 (PNP, SYNC/device ready)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power/Synchronization output” 5-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now