Rack identification

The CLV6xx barcode scanner reads the identification number of the rack that contains the motor block pallets. This ensures traceablilty of the various batches. The CLV6xx receives the start signal for rack identification from the IQ40 inductive proximity sensor.

  • Following product families can be used
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
    • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
    • Extended sensing ranges: 2 mm to 8 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68
    • Temperature range: –25 °C to +75 °C
    • Tough VISTAL™ housing
    • Small version with 270° output state display
    • Type: 40 mm x 40 mm
    • Extended sensing ranges: 20 mm to 40 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –25 °C to +85 °C
    • Plastic housing
    • Push-lock mounting system
    • Sensor head can be rotated in five directions

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more