Part assembly

When assembling parts in serial production, the safety components from SICK allow direct collaboration between humans and robots. When the worker enters the collaborative workspace, the robot is stopped. The worker manually activates a hand guidance fixture on the robot gripper holding the heavy seat, and guides both to the correct position within the car. This ensures better workplace ergonomics, and means shorter distances and fewer work operations for the worker because it removes the need for safety fences.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • 4 m, 5.5 m or 7 m protective field range
    • 1 field set
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
  • Following products can be used
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    Replacement sensor for 1075842
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1089492
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075843
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1089493
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083079
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O)
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083078
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094457
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082015
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082016
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted at the rear)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted at the rear)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    Replacement sensor for 1083010
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083012
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100384
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094459
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100408
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100388
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100386
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100404
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Integration in the control system: PROFINET PROFIsafe
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100406
    Details
    Compare now
    Piece
    Safety systems for AGVs and AMRs
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: EFI-pro
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety systems for AGVs and AMRs
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: EFI-pro
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety systems for AGVs and AMRs
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: EFI-pro
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug (pre-mounted at the rear)
    • Integration in the control system: EFI-pro
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor without system plug
    • Integration in the control system: EFI-pro
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094455
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug (pre-mounted at the rear)
    • Integration in the control system: EFI-pro
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor without system plug
    • Integration in the control system: EFI-pro
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1092539
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor without system plug
    • Integration in the control system: EFI-pro
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1092538
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: EtherCAT® FSoE
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: EtherCAT® FSoE
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: EtherCAT® FSoE
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor without system plug
    • Integration in the control system: EtherCAT® FSoE
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108234
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor without system plug
    • Integration in the control system: EtherCAT® FSoE
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108230
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor without system plug
    • Integration in the control system: EtherCAT® FSoE
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108232
    Details
    Compare now
    Piece