Worker guidance using pick-to-light light grids

The PLG automation light grid with integrated 360° LED leads the worker to the correct pickup shelf. The sender-receiver setup in the device and the reflector on the rear side ensure simple fitting and connection. Worker access is detected by the light grid and signaled to the control system.

  • Following product families can be used
    • 360° visible job LED
    • Scanning range up to 2 m
    • Flexible monitoring heights from 120 mm to 420 mm
    • Immune to reflected and ambient light
    • Switchable job LED: permanently lit or flashing
    • Optically confirms correct access

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more