Protecting the access to the collector belt

In order to ensure aviation security and to protect people, especially children, from hazards in the baggage handling system, a system is required to prevent unauthorized access to the baggage check-in counter of the baggage handling system. microScan3 safety laser scanners are therefore mounted above the conveyor to monitor the baggage handling system. The protective fields of the laser scanner are individually adjustable. A single microScan3 monitors multiple baggage check-in belts simultaneously with its extensive scan range. In addition, monitoring this area prevents the system from being blocked by oversized or bulky pieces of luggage.

  • Following product families can be used
    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory