Monitoring the roll-down gate to the baggage hall

During periods when no luggage is being fed from the collecting belt to the baggage hall, a shutter door secures the baggage hall from unauthorized access. Two G6 miniature photoelectric sensors monitor the opening and closing of the shutter door.

  • Following product families can be used
    Slim and compact incremental encoder for economical solutions
    • Pulses per revolution: Up to 1,024
    • Housing diameter: 40 mm
    • Solid shaft and blind hollow shaft
    • Enclosure rating: IP50 (Solid shaft)
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
    • Connection type: cable
    • Slim, compact design
    Flexible, smart, compact: Encoders for countless fields of application
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K
    Compact standard incremental encoder for industrial applications
    • Pulses per revolution: Up to 2,500
    • Housing diameter: 36 mm or 50 mm
    • Solid shaft and blind hollow shaft
    • Enclosure rating: IP65
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
    • Connection type: Cable, cable with M12 or M23 male connector
    Way above the standard – the economic way to business class
    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K