Image-based code readers
ICR80x

Easy, small and light

Your Benefits

  • Fast and reliable 1D and 2D code identification
  • Read multiple code types with one device, accommodating future code changes
  • Easy and fast installation and configuration
  • No moving parts and a large reading field reduce adjustments
  • Small size makes it easy to integrate in limited spaces

Overview

Easy, small and light

The ICR803 is an image-based code reader for 1D and 2D codes. It includes LED illumination, imaging technology, and a RS-232 or USB interface in a compact housing. It can read all standard linear, stacked, 2D, and GS1 (RSS) codes and also supports image acquisition. The ICR803 can read codes in any orientation. Because of its omni-directional capabilities, accurate code alignment is not necessary. The ICR803 series can be integrated into various devices including robot systems, access systems, and interactive point-of-sale terminals. It can be triggered manually or with what is know as presentation mode. It is also possible to send serial commands to the ICR.

At a glance
  • Omni-directional code reading
  • Optical alignment
  • Extremely compact
  • Lightweight
  • Easy integration with USB and RS-232 models
  • RoHS and WEEE compliant
  • Triggering via button, presentation mode, serial commands or hardware trigger via SICK connection technology

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusFixed focus
    Reading distance50 mm ... 330 mm
    Exchangeable lens and illumination
    Ethernet✔ , TCP/IP, Optional, over external connection module
    Serial✔ , RS-232 TTL
    CAN✔ , Optional, over external connection module
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    USB
    Weight+ 37 g
All technical data can be found accompanying the individual product

Downloads