Contact
Feedback

Bar code scanners
CLV64x

Dynamic, multi-functional

Your Benefits

  • Economical, as only one CLV64x is required for all focus positions
  • Intelligent auto setup and multi-function pushbuttons save time during commissioning
  • Teach-in of match code possible via the pushbuttons
  • Easily execute firmware updates using the microSD memory card: no need for a PC
  • No supplementary Ethernet gateway required with Ethernet models – lowers costs
  • Enhanced SMART technology reads damaged and partially obscured codes, increasing read rates
  • Increased scanner intelligence enables sophisticated configuration of logical operations, reducing the control system programming effort. Data is then delivered in the desired format
  • Real-time code identification even at very high conveyor speeds

Overview

Dynamic, multi-functional

The CLV64x bar code scanners offer dynamic focus adjustment extending the range of the scanner for those applications where fixed focus comes up short but autofocus is outside the budget. Newly improved SMART algorithms in the CLV64x are superior when reading damaged and tilted codes.

Combine single line, raster, oscillating mirror, high density and low contrast variants with exceptional reading performance and flexible data handling capabilities, and you have all the ingredients for solving high-performance applications in the material handling and logistics markets. Variants include line, raster, side reading window and oscillating mirror versions; available with Ethernet.

At a glance
  • Dynamic focus adjustment enables extended depth of field
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • Integrated LED bar graph
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusDynamic focus control
    Aperture angle≤ 50°
    Scanning frequency400 Hz ... 1,200 Hz
    Code resolution0.15 mm ... 1 mm
    Reading distance30 mm ... 840 mm
    PROFINET✔ , optional over external fieldbus module / ✔
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232, RS-422, RS-485
    CAN
    CANopen
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    Ethernet✔ , TCP/IP
    EtherNet/IP™
    Weight250 g ... 1,230 g
All technical data can be found accompanying the individual product

Downloads

TOP