EN
Country: EN (Switzerland)
Select country/region

Language

  • German
  • French
  • Italian
  • English
hiperface-dsl-stage-teaser-component

HIPERFACE DSL®

Find out all about one of the leading one cable technologies in drive technology.

What is HIPERFACE DSL?

HIPERFACE DSL is a secure communication interface for digital motion systems. The measured values for speed and position control of the motor feedback system are made available to the position controller via the interface. HIPERFACE DSL enables fast, efficient and reliable data transmission, which is essential for modern automation and motion systems. The one cable technology developed by SICK makes it possible to reduce the number of components required, thereby streamlining the machine design.

BENEFITS OF HIPERFACE DSL

A certified and easy-to-implement technology, HIPERFACE DSL offers numerous advantages and leads to an improvement in the cost efficiency of your motion system.

Gear wheels

Simple implementation

SICK offers various integration options to suit your requirements. If you want the flexibility of an FPGA, we provide the appropriate host IP core. Implementation in a third-party processor is also possible. Detailed documentation and tools are available throughout the entire development process.

Clock

Reduced certification effort

The HIPERFACE DSL communication interface has already been certified by TÜV, which shortens the certification process for the motion system.

Piggy bank

Cost reduction

HIPERFACE DSL significantly reduces the amount of cabling required, which saves both time and money. In addition, the variance is reduced, which simplifies warehousing and purchasing and significantly lowers the total cost of ownership.

HIPERFACE DSL product portfolio

SICK offers a broad product portfolio of sensors with HIPERFACE DSL for rotary servo motors, linear servo axes and direct drives.

Select solutions
Motor feedback system

CONTACT US!

Do you have any questions about HIPERFACE DSL, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact

HIPERFACE DSL introduction

You can gain initial insights into the system architecture, the structure of the protocol or the safety concept by watching a few short tutorials.

Hiperface DSL from SICK

DOWNLOADS

REFERENCES

Since its introduction in 2011, HIPERFACE DSL has established itself as an innovative one cable interface in the fields of factory automation and logistics. In addition to manufacturers of frequency inverters, numerous cable, plug and processor manufacturers support the infrastructure for one cable technology with HIPERFACE DSL. The communication interface is compatible with servo drives from leading manufacturers worldwide.

Logos of motor and drive manufacturers with Hiperface DSL

GENERAL QUESTIONS