Contact
Feedback

Displacement measurement sensors
OL1

Exact line guidance throughout the whole spectrum

Your Benefits

  • The rugged miniature housing makes it possible to use it in very small installation spaces
  • Quick commissioning and easy machine integration via display configuration and LED-based alignment aid at the sensor heads
  • Quality optimization due to thickness measurement with micrometer precision
  • Reliable process control of web material thanks to exact edge position determination

Overview

Exact line guidance throughout the whole spectrum

The OL1 optical micrometer stands out due to its miniature design and is small enough to fit in the tiniest machine spaces. Thanks to the LED alignment aid and a function for aligning the light band integrated into the AOD1 evaluation unit, installing and aligning the sender and receiver unit is child’s play. In particular, the OL1 sensor shows its strengths with the high-precision edge guiding function, for instance with the repeatable guidance of electrode material in battery production or the double layer detection of thin wafers. Due to the high performance reserve, the OL1 determines the edge position of semi-transparent materials exactly or reliably moves thin textile threads or wires back on the right track.

At a glance
  • Miniature metal housing
  • Integrated LED alignment aid
  • High-resolution CMOS receiver with high repeatability
  • Various interfaces available via AOD1 evaluation unit
  • Measurement of edge position or diameter
  • Individualized configuration settings and calculation functions via AOD1 evaluation unit

Advantages

Precise detection in the micrometer range

OL1 is the ideal optical micrometer for applications combining limited space with high performance requirements, thanks to its 10 mm-wide light band with high repeatability. Whether it is tiny objects, threads, or web material: The sensor with laser class 1 enables thickness measurements and position determination with micrometer precision to ensure reliable process control.
Reliable detection of objects from a size of 0.2 mm upward
High-precision material guidance thanks to repeatability in the micrometer range
Flexible use thanks to a distance of up to 300 mm between sender and receiver

High performance stability: The OL1 measures material thicknesses and edge positions with high repeatability in the micrometer range.

Versatile use, compact size

With a width of just 9.6 mm, the OL1 can be flexibly integrated into systems where space is limited. The light band is easy to align thanks to the LED alignment aid on the device. The sensor can also be configured externally via the AOD1 evaluation unit as a convenient alternative. This guarantees quick commissioning of the optical micrometer in a wide range of production environments.
Rugged miniature metal housing
The compact sensor design means it can be used in the tightest of installation spaces
Intuitive alignment thanks to display parameterization and LED alignment aid

Quick commissioning: Thanks to their convenient alignment, the sender and receiver can even be easily integrated into miniaturized machine units.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range10 mm
    Linearity± 40 µm
    Repeatability10 µm
    Response time≥ 0.5 ms
    Measuring frequency≤ 2 kHz
    Digital output3 x PNP/NPN, selectable
    Serial
    Analog output
    Number1
    TypePower output
    Ambient temperature operation–10 °C ... +50 °C 1)
    Ambient storage temperature–20 °C ... +60 °C
    • 1) Operating temperature at VS = 24 V.
All technical data can be found accompanying the individual product

Downloads

TOP